Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
The TriQuint TGA2533 is a Ku band power amplifier. The TGA2533 operates from 12.7 to 15.4 GHz and is designed using TriQuint's power pHEMT production process. The TGA2533 typically provides 43 dBm of TOI at 20 dBm Pout/Tone, 34 dBm of output power at 1 dB gain compression and small signal gain of 28 dB. The TGA2533 is ideally suited for point-to-point radio and Ku band VSAT ground terminals. The part is lead-free and RoHS compliant.

Features:
  • Frequency range: 12.7 to 15.4 GHz
  • TOI: 43 dBm
  • Power: 35 dBm Psat, 34 dBm P1dB
  • Gain: 28 dB
  • Return loss: 15 dB
  • NF: 6 dB
  • Integrated power detector
  • Bias: Vd = 6 V, Id = 1.3 A, Vg = -0.55 V typical
  • Dimensions: 3.2 x 3.0 x 0.1 mm
  • Part Number:
    TGA2533
    Type:
    RF Power Die
    Frequency Min:
    12.7 GHz
    Frequency Max:
    15.4 GHz
    P1dB:
    34 dBm
    Psat:
    35 dBm
    Gain:
    28 dB
    IP3:
    43 dBm
    Supply Voltage \ Vd Max:
    6 V
    Quiescent Current \ Id:
    1300 mA
    No Content Available

    Technical Inquiry Request for TGA2533 Amplifier

    Fields marked with * are required.
    Product Specifications For TGA2533 Amplifier
    Design Information
    Contact Information


    Availability
    In Stock
    2
    On Order
    159
    by 1/9/2026

    Need products sooner?
    Quantity 
    Pricing
    Quantity
    Price
    1 - 24
    $104.77
    25 - 99
    $82.28
    Request a Pricing Quote for greater quantities
    Product Notices
    No Current Notices