Part number TGA2527-SM Product Type Amplifier from Manufacturer Qorvo

Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant

Ku Band Power Amplifier


The TriQuint TGA2527-SM is a Ku band packaged power amplifier. The TGA2527-SM operates from 12.5 to 15.5 GHz and is designed using TriQuint's power pHEMT production process.
 
The TGA2527-SM typically provides 41 dBm of TOI at 20 dBm Pout/Tone, 30 dBm of output power at 1dB gain compression, and the small signal gain is 25 dB.
 
The TGA2527-SM is available in a low-cost, surface mount 24 lead 5x5 QFN package and is ideally suited for point-to-point radio, and Ku band VSAT ground terminal.
 
Lead-free and RoHS compliant.

Part Number:
TGA2527-SM
Frequency Min:
12.5 GHz
Frequency Max:
15.5 GHz
P1dB:
30 dBm
Psat:
31.5 dBm
Gain:
25 dB
IP3:
41 dBm
Supply Voltage \ Vd Max:
6 V
Quiescent Current \ Id:
650 mA
Noise Figure:
7.5 dB
Package:
QFN 5x5mm
No Content Available

Technical Inquiry Request for TGA2527-SM Amplifier

Fields marked with * are required.
Product Specifications For TGA2527-SM Amplifier
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices
Replacement Part(s) Suggested

The part TGA2527-SM is discontinued, below is the suggested replacement part.

Part Number Manufacturer Description
TGA2533-SM Qorvo Amplifier, 12.5- 15.5 GHz, 33 dBm, 27 dB, QFN 5x5mm