Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
The TriQuint TGA2524-SM is a Ku band power amplifier. The TGA2524-SM operates from 12 to 16 GHz and is designed using TriQuint's power pHEMT production process. The TGA2524-SM typically provides 26.5 dBm of saturated output power with small signal gain of 23 dB. The TGA2524-SM is available in a low-cost, surface mount 16 lead 3 x 3 QFN package and is ideally suited for point-to-point radio. The part is lead-free and RoHS compliant. Evaluation boards are available upon request.

Features:
  • Frequency range: 12 to 16 GHz
  • Power: 26.5 dBm Psat, 26 dBm P1dB
  • Gain: 23 dB, good gain flatness with regulation
  • OTOI: 37 dBm at 8 dBm Pout/tone
  • NF: 7 dB
  • Bias: Vd = 5 V, Idq = 320 mA, Vg = -0.52 V Typical
  • Package dimensions: 3.0 x 3.0 x 0.85 mm
  • Part Number:
    TGA2524-SM
    Type:
    Amplifiers
    Frequency Min:
    12 GHz
    Frequency Max:
    16 GHz
    P1dB:
    26.5 dBm
    Psat:
    26.5 dBm
    Gain:
    23 dB
    IP3:
    37 dBm
    Supply Voltage \ Vd Max:
    5 V
    Quiescent Current \ Id:
    320 mA
    Noise Figure:
    7 dB
    Package:
    QFN 3x3mm
    No Content Available

    Technical Inquiry Request for TGA2524-SM Amplifier

    Fields marked with * are required.
    Product Specifications For TGA2524-SM Amplifier
    Design Information
    Contact Information


    Availability
    In Stock
    0
    On Order
    654
    by 9/17/2026

    Need products sooner?
    Quantity 
    Pricing
    Quantity
    Price
    1 - 24
    $40.12
    25 - 99
    $32.85
    100 - 249
    $27.60
    250 - 499
    $23.56
    500 - 999
    $20.47
    Request a Pricing Quote for greater quantities
    Product Notices
    No Current Notices