Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
The TriQuint TGA2522-SM is a three stage high power amplifier MMIC using TriQuint's proven 0.25 um power pHEMT process. The TGA2522-SM is designed to support a variety of millimeter wave applications including point-to-point digital radio and other K band linear gain applications. The TGA2522-SM provides 26 dBm nominal output power at 1 dB compression across 17 - 24 GHz. Typical small signal gain is 17 dB at 17 GHz and 18 dB at 24 GHz. The TGA2522-SM requires minimum off-chip components. Each device is DC and RF tested for key parameters. The device is available in a 4 x 4 mm plastic QFN package that is lead-free and RoHS compliant. Evaluation boards are available on request.

Features:
  • Frequency range: 17 to 24 GHz
  • 28 dBm Output Psat
  • 26 dBm P1dB typical
  • 35 dBm Output TOI
  • 17 dB typical gain
  • Integrated power detection with 30 dB dynamic range
  • High ESD tolerance
  • Dimensions: 4.0 x 4.0 x 0.85 mm
  • Bias conditions: Vd = 5 V, Id = 712 mA, Vg = -0.5 V, typical
  • Part Number:
    TGA2522-SM
    Frequency Min:
    17 GHz
    Frequency Max:
    24 GHz
    P1dB:
    26 dBm
    Psat:
    28 dBm
    Gain:
    17 dB
    IP3:
    35 dBm
    Supply Voltage \ Vd Max:
    5 V
    Quiescent Current \ Id:
    712 mA
    Package:
    QFN 4x4mm
    Return Loss Input:
    12 dB
    Return Loss Output:
    13 dB
    No Content Available

    Technical Inquiry Request for TGA2522-SM Amplifier

    Fields marked with * are required.
    Product Specifications For TGA2522-SM Amplifier
    Design Information
    Contact Information


    Availability
    In Stock
    2780
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices