Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
The TriQuint TGA2520 MMIC is an extremely linear, high gain amplifier, capable of 1 Watt output power at P1dB for the frequency range of 12 - 16 GHz. This performance makes this amplifier ideally suited for point-to-point radios and current Ku band satellite ground terminal applications. The TGA2520 utilizes TriQuint's robust 0.5 um power pHEMT process coupled with 3 layer Metal Inteconnect (3MI) technology. The TGA2520 provides the high power transmit function in an extremely compact (less than 3.5 mm²) chip footprint. The combination of a high-yield process, electrical performance and compact die size is exactly what is required to support the aggressive pricing targets required for low-cost transmit modules. Each device is 100% DC and RF tested on-wafer to ensure performance compliance.

Features:
  • 31 dBm midband Pout
  • 33 dB nominal gain
  • TOI > 40 dBm
  • 0.5 um pHEMT 3MI technology
  • Bias conditions: 6 V, 850mA
  • Chip dimensions: 2.5 x 1.4 x 0.1 mm (98 x 55 x 4 mils)
  • Part Number:
    TGA2520
    Export Status:
    Frequency Min:
    12 GHz
    Frequency Max:
    16 GHz
    P1dB:
    31 dBm
    Gain:
    33 dB
    IP3:
    40 dBm
    Supply Voltage \ Vd Max:
    6 V
    Quiescent Current \ Id:
    850 mA
    Package:
    DIE
    Gain Flatness:
    33 ±dB
    No Content Available

    Technical Inquiry Request for TGA2520 Amplifier

    Fields marked with * are required.
    Product Specifications For TGA2520 Amplifier
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices