Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
TGA2517-TS
Export Status:
Frequency Min:
7.5 GHz
Frequency Max:
11.5 GHz
P1dB:
42 dBm
Psat:
42 dBm
Gain:
28 dB
Supply Voltage \ Vd Max:
9 V
Quiescent Current \ Id:
2000 mA
No Content Available

Technical Inquiry Request for TGA2517-TS Amplifier

Fields marked with * are required.
Product Specifications For TGA2517-TS Amplifier
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices