|
Part Number:
TGA2517-GSG
|
|
Export Status:
|
|
Frequency Min:
7.5 GHz
|
|
Frequency Max:
11.5 GHz
|
|
P1dB:
41.6 dBm
|
|
Gain:
30 dB
|
|
Supply Voltage \ Vd Max:
12 V
|
|
Quiescent Current \ Id:
3000 mA
|
|
Power Added Efficiency:
28 %
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |