Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
TGA2514N-FL
Export Status:
Type:
RF Power Module / Pallet
Frequency Min:
13 GHz
Frequency Max:
16 GHz
Psat:
38 dBm
Gain:
24 dB
Supply Voltage \ Vd Max:
8 V
Quiescent Current \ Id:
2600 mA
Return Loss Input:
14 dB
Return Loss Output:
14 dB
Process:
GaAs
No Content Available

Technical Inquiry Request for TGA2514N-FL Amplifier

Fields marked with * are required.
Product Specifications For TGA2514N-FL Amplifier
Design Information
Contact Information


Availability
In Stock
10
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$564.40
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices