Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
The TriQuint TGA2513-SM is a packaged low noise amplifier (LNA) / gain block. The LNA operates from 2 - 20 GHz and is designed using TriQuint's proven standard 0.15 um gate pHEMT production process. The TGA2513-SM provides a nominal 16 dBm of output power at 1 dB gain compression with a small signal gain of 17 dB. Typical noise figure is less than 3 dB from 2 - 15 GHz. The TGA2513-SM is suitable for a variety of wideband electronic warfare systems such as radar warning receivers, electronic counter measures, decoys, jammers and phased array systems. The part is lead-free and RoHS compliant. Evaluation boards are available upon request.

Features:
  • Frequency range: 2 to 20 GHz
  • 17 dB nominal gain
  • 16 dBm nominal P1dB
  • 2.5 dB midband noise figure
  • Bias conditions: Vd=5V, Idq=75 mA, Vg2=2V
  • Package dimensions: 4.0 x 4.0 x 0.9 mm
  • Part Number:
    TGA2513-SM
    Min Frequency:
    2 GHz
    Max Frequency:
    20 GHz
    P1dB Typ:
    16 dBm
    Gain Typ:
    17 dB
    Noise Figure Typ:
    3 dB
    Supply Voltage Nominal:
    5 V
    Package:
    SMT
    Package Style:
    QFN 4x4mm
    No Content Available

    Technical Inquiry Request for TGA2513-SM Amplifier

    Fields marked with * are required.
    Product Specifications For TGA2513-SM Amplifier
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices