|
Part Number:
TGA2513
|
|
Frequency Min:
2 GHz
|
|
Frequency Max:
23 GHz
|
|
P1dB:
16 dBm
|
|
Gain:
17 dB
|
|
Supply Voltage \ Vd Max:
5 V
|
|
Quiescent Current \ Id:
75 mA
|
|
Noise Figure:
3 dB
|
|
Package:
DIE
|
|
Gain Flatness:
17 ±dB
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |