|
Part Number:
TGA2512
|
|
Type:
Die Amplifiers
|
|
Frequency Min:
5 GHz
|
|
Frequency Max:
15 GHz
|
|
P1dB:
13 dBm
|
|
Gain:
27 dB
|
|
IP3:
24 dBm
|
|
Supply Voltage \ Vd Max:
5 V
|
|
Quiescent Current \ Id:
160 mA
|
|
Noise Figure:
1.3 dB
|
|
Package:
DIE wo/w s BIAS
|
|
Gain Flatness:
24 ±dB
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |