Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
TGA2512-2-SM
Type:
Amplifiers
Frequency Min:
4 GHz
Frequency Max:
14 GHz
P1dB:
13 dBm
Gain:
25 dB
IP3:
24 dBm
Supply Voltage \ Vd Max:
5 V
Quiescent Current \ Id:
160 mA
Noise Figure:
2.3 dB
Package:
QFN 4x4mm
Gain Flatness:
22 ±dB
No Content Available

Technical Inquiry Request for TGA2512-2-SM Amplifier

Fields marked with * are required.
Product Specifications For TGA2512-2-SM Amplifier
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices