Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
The TriQuint TGA2512-SM is a packaged X band balanced low noise amplifier (LNA) with AGC amplifier for electronic warfare (EW), electronic counter measures (ECM) and radar receiver or driver amplifier applications. The TGA2512-SM provides excellent noise performance with typical midband noise figure of 2.3dB, and high gain, 25dB from 4 - 14 GHz. The TGA2512-SM is designed for maximum ease of use. TGA2512-SM can handle up to 21 dBm input power reliably, while the build-in gain control provides 15 dB of typical gain control range. The part can be used in self-biased mode, with a single +5 V supply connection, or in gate biased mode, allowing the user to control the current for a particular application. In self-biased mode, the TGA2512-SM achieves 6 dBm typical P1dB, while in gate-biased mode the typical P1dB is over 13 dBm. The part is lead-free and RoHS compliant. Evaluation boards are available.

Features:
  • Typical frequency range: 4 to 14 GHz
  • 2.3 dB nominal noise figure
  • 25 dB nominal gain
  • 15 dB AGC range
  • 13 dBm nominal P1dB
  • 24 dBm nominal OIP3
  • Bias: 5 V, 160 mA gate bias
  • 5 V, 90 mA self-bias
  • Package dimensions: 4.0 x 4.0 x 0.9 mm
  • Part Number:
    TGA2512-1-SM
    Type:
    Amplifiers
    Frequency Min:
    4 GHz
    Frequency Max:
    14 GHz
    P1dB:
    13 dBm
    Gain:
    25 dB
    IP3:
    16 dBm
    Supply Voltage \ Vd Max:
    5 V
    Quiescent Current \ Id:
    90 mA
    Noise Figure:
    2.3 dB
    Package:
    QFN 4x4mm
    Gain Flatness:
    22 ±dB
    No Content Available

    Technical Inquiry Request for TGA2512-1-SM Amplifier

    Fields marked with * are required.
    Product Specifications For TGA2512-1-SM Amplifier
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices