Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant


Features:
  • 34 dBm midband Psat
  • 26 dB nominal gain
  • 7 dB typical input return loss
  • 12 dB typical output return loss
  • 12.5 to 17 GHz frequency range
  • Directional power detector with reference
  • 0.25um pHEMT 3MI technology
  • Bias conditions: 7.5 V, 650 mA
  • Thermal spreader dimensions: 2.159 x 1.499 mm
  • Part Number:
    TGA2510-TS
    Type:
    RF Power Die
    Frequency Min:
    12.5 GHz
    Frequency Max:
    17 GHz
    P1dB:
    34 dBm
    Gain:
    26 dB
    Supply Voltage \ Vd Max:
    8 V
    Quiescent Current \ Id:
    1300 mA
    Power Added Efficiency:
    31 %
    No Content Available

    Technical Inquiry Request for TGA2510-TS Amplifier

    Fields marked with * are required.
    Product Specifications For TGA2510-TS Amplifier
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices