Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant


Features:
  • 33.5 dBm midband Psat
  • 25 dB nominal gain
  • 7 dB typical input return loss
  • 10 dB typical output return loss
  • 12.5 to 17 GHz frequency range
  • Directional power detector with reference
  • 0.25um pHEMT 3MI technology
  • Bias conditions: 7.5 V, 650 mA
  • Package dimensions: 9.4 x 6.4 x 1.8 mm (0.370 x 0.250 x 0.071 inches)
  • Part Number:
    TGA2510-SG
    Frequency Min:
    12.5 GHz
    Frequency Max:
    17 GHz
    P1dB:
    30 dBm
    Psat:
    33.5 dBm
    Gain:
    25 dB
    Supply Voltage \ Vd Max:
    7.5 V
    Quiescent Current \ Id:
    650 mA
    Package:
    DIE
    Power Added Efficiency:
    29 %
    Return Loss Input:
    7 dB
    Return Loss Output:
    10 dB
    No Content Available

    Technical Inquiry Request for TGA2510-SG Amplifier

    Fields marked with * are required.
    Product Specifications For TGA2510-SG Amplifier
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices