|
Part Number:
TGA2509
|
|
Frequency Min:
2 GHz
|
|
Frequency Max:
22 GHz
|
|
P1dB:
28.5 dBm
|
|
Psat:
30 dBm
|
|
Gain:
17 dB
|
|
Supply Voltage \ Vd Max:
12 V
|
|
Quiescent Current \ Id:
1100 mA
|
|
Package:
DIE
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |