Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
The TriQuint TGA2509-FL is a wideband high power amplifier with 25 dB AGC range. The HPA operates from 2 - 20 GHz and is designed using TriQuint's power pHEMT production process. The TGA2509-FL provides typical 29 dBm of output power at 1 dB gain compression with small signal gain of 15 dB. The TGA2509-FL is suitable for a variety of wideband electronic warfare systems such as radar warning receivers, electronic counter measures, decoys, jammers and phased array systems. The flange lead package has a high thermal conductivity copper alloy base. Evaluation boards are available.

Features:
  • Frequency range: 2 to 20 GHz
  • > 29 dBm nominal P1dB
  • 15 dB nominal gain, midband
  • 25dB AGC range
  • 10 lead flange package style
  • Bias conditions: Vd = 12 V, Idq = 1.1 A
  • Package dimensions: 0.7 x 0.3 x 0.1 in.
  • Part Number:
    TGA2509-FL
    Frequency Min:
    2 GHz
    Frequency Max:
    20 GHz
    P1dB:
    29 dBm
    Gain:
    15 dB
    Supply Voltage \ Vd Max:
    12 V
    Quiescent Current \ Id:
    1100 mA
    Package:
    10 LEAD FLANGE
    No Content Available

    Technical Inquiry Request for TGA2509-FL Amplifier

    Fields marked with * are required.
    Product Specifications For TGA2509-FL Amplifier
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices