|
Part Number:
TGA2508-SCC
|
|
Export Status:
|
|
Frequency Min:
12 GHz
|
|
Frequency Max:
19 GHz
|
|
P1dB:
30 dBm
|
|
Gain:
30 dB
|
|
IP3:
32 dBm
|
|
Supply Voltage \ Vd Max:
7 V
|
|
Quiescent Current \ Id:
430 mA
|
|
Package:
DIE
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |