Status: Discontinued | Datasheet: Request Data Sheet   | RoHS Compliance: Rohs Compliant


Features:
  • 12 to 18 GHz bandwidth
  • 28 dB nominal gain
  • 20 dBm P1dB
  • Bias: 5, 6, 7 V, 80 ± 10% mA self-bias
  • 0.5 um 3MI mmW pHEMT technology
  • Chip dimensions: 1.80 x 0.83 x 0.1 mm (0.071 x 0.031 x 0.004 in)
  • Part Number:
    TGA2507
    Frequency Min:
    12 GHz
    Frequency Max:
    18 GHz
    P1dB:
    20 dBm
    Gain:
    28 dB
    Supply Voltage \ Vd Max:
    6 V
    Quiescent Current \ Id:
    80 mA
    Package:
    DIE
    No Content Available

    Technical Inquiry Request for TGA2507 Amplifier

    Fields marked with * are required.
    Product Specifications For TGA2507 Amplifier
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices