Status: Discontinued | Datasheet: Request Data Sheet   | RoHS Compliance: Rohs Compliant


Features:
  • 12 to 18 GHz bandwidth
  • 17 dB nominal gain
  • > 14 dBm P1dB
  • Bias: 5, 6, 7 V, 40 ± 10% mA self-bias
  • 0.5 um 3MI mmW pHEMT technology
  • Chip dimensions: 1.19 x 0.83 x 0.1 mm (0.047 x 0.031 x 0.004 in)
  • Part Number:
    TGA2506
    Frequency Min:
    12 GHz
    Frequency Max:
    18 GHz
    P1dB:
    14 dBm
    Gain:
    17 dB
    Supply Voltage \ Vd Max:
    6 V
    Quiescent Current \ Id:
    40 mA
    Noise Figure:
    5.5 dB
    Package:
    DIE
    No Content Available

    Technical Inquiry Request for TGA2506 Amplifier

    Fields marked with * are required.
    Product Specifications For TGA2506 Amplifier
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices