|
Part Number:
TGA2503-SM
|
|
Export Status:
|
|
Frequency Min:
12.5 GHz
|
|
Frequency Max:
16 GHz
|
|
P1dB:
32 dBm
|
|
Psat:
32 dBm
|
|
Gain:
32 dB
|
|
IP3:
36 dBm
|
|
Supply Voltage \ Vd Max:
6 V
|
|
Quiescent Current \ Id:
1200 mA
|
|
Package:
QFN 4x4mm
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |