Status: Discontinued | Datasheet: Request Data Sheet   | RoHS Compliance: Rohs Compliant


Features:
  • 33 dBm midband Pout
  • 32 dB nominal gain
  • 10 dB typical return loss
  • Built-in directional power detector with reference
  • 0. 50 um pHEMT technology
  • Bias conditions: 7 V, 680 mA
  • Chip dimensions: 2.5 x 1.4 x 0.1 mm (98 x 55 x 4 mils)
  • Part Number:
    TGA2503
    Export Status:
    Frequency Min:
    13 GHz
    Frequency Max:
    17 GHz
    P1dB:
    33 dBm
    Psat:
    34 dBm
    Gain:
    32 dB
    Supply Voltage \ Vd Max:
    7 V
    Quiescent Current \ Id:
    680 mA
    Package:
    DIE
    No Content Available

    Technical Inquiry Request for TGA2503 Amplifier

    Fields marked with * are required.
    Product Specifications For TGA2503 Amplifier
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices