Part number TGA2502-GSG Product Type Amplifier from Manufacturer Qorvo

Status: Discontinued | Datasheet: Request Data Sheet   | RoHS Compliance: Rohs Compliant
The TriQuint TGA2502-GSG provides 26 dB of small signal gain and 3.6 W of output power across 13-16 GHz. The TGA2502-GSG is designed using TriQuint's proven standard 0.25um gate pHEMT production process.
 
The TGA2502-GSG features low loss groundsignal- ground (GSG) RF transitions designed to interface with a coplanar waveguide multilayer board.
 
Fully matched to 50 ohms and with integrated DC blocking capacitors on both I/O ports, the TGA2502 -GSG is ideally suited to support both commercial and defense related applications.
 
Lead-free and RoHS compliant.
Part Number:
TGA2502-GSG
Frequency Min:
13 GHz
Frequency Max:
16 GHz
P1dB:
35.6 dBm
Psat:
35.6 dBm
Gain:
26 dB
Supply Voltage \ Vd Max:
9 V
Quiescent Current \ Id:
1300 mA
Power Added Efficiency:
27 %
No Content Available

Technical Inquiry Request for TGA2502-GSG Amplifier

Fields marked with * are required.
Product Specifications For TGA2502-GSG Amplifier
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices