Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
The TriQuint TGA2501-TS is a wideband power amplifier fabricated on TriQuint's production-released 0.25um power pHEMT process. Operating from 6 to 18 Ghz, it achieves 34.5 dBm of saturated output power, 25% efficiency and 24 dB of small signal gain. The TGA2501-TS is pre-assembled to a CuMo carrier (or thermal spreader) for improved thermal management and ease of handling. Using AuSn solder and a vacuum reflow process, attachment is made with minimal voiding and screened via x-ray to ensure acceptable attach. Fully matched to 50 Ohms, RoHS compliant and with integrated DC blocking caps on both I/O ports, the TGA2501-TS is ideally suited to support both commercial and defense related opportunities. The TGA2501-TS is 100% DC and RF tested on-wafer to ensure compliance to performance specifications.

Features:
  • 34.5 dBm midband Pout
  • 24 dB nominal gain
  • 10 dB typical input return loss
  • 5 dB typical output return loss
  • Bias conditions: 8 V @ 1.2 A
  • 0.25 um Ku pHEMT 2MI
  • Thermal spreader dimensions: 4.445 x 3.023 mm
  • Part Number:
    TGA2501-TS
    Export Status:
    No Content Available

    Technical Inquiry Request for TGA2501-TS Amplifier

    Fields marked with * are required.
    Product Specifications For TGA2501-TS Amplifier
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices