|
Part Number:
TGA2501
|
|
Export Status:
|
|
Frequency Min:
6 GHz
|
|
Frequency Max:
18 GHz
|
|
P1dB:
34.5 dBm
|
|
Psat:
34.5 dBm
|
|
Gain:
24 dB
|
|
Supply Voltage \ Vd Max:
8 V
|
|
Quiescent Current \ Id:
1200 mA
|
|
Package:
DIE
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |