Part number TGA2501-GSG Product Type Amplifier from Manufacturer Qorvo

Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
The TriQuint TGA2501-GSG provides 26 dB of small signal gain and 2.8 W of output power across 6-18 GHz. The TGA2501-GSG is designed using TriQuint's proven standard 0.25 um gate pHEMT production process.
 
The TGA2501-GSG features low loss ground-signal- ground (GSG) RF transitions designed to interface with a coplanar waveguide multilayer board.
 
Fully matched to 50 ohms and with integrated DC blocking capacitors on both I/O ports, the TGA2501 -GSG is ideally suited to support both commercial and defense related applications.
 
Lead-free and RoHS compliant.
Part Number:
TGA2501-GSG
Export Status:
Frequency Min:
6 GHz
Frequency Max:
18 GHz
P1dB:
34.5 dBm
Gain:
26 dB
Supply Voltage \ Vd Max:
8 V
Quiescent Current \ Id:
1200 mA
Power Added Efficiency:
23 %
No Content Available

Technical Inquiry Request for TGA2501-GSG Amplifier

Fields marked with * are required.
Product Specifications For TGA2501-GSG Amplifier
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices