Part number TGA2450-SM Product Type Amplifier from Manufacturer Qorvo

Status: Discontinued | Datasheet: Request Data Sheet   | RoHS Compliance: Rohs Compliant

The TGA2450-SM is a fully integrated surface mount 3-stage Power Amplifier Module ideally suited for 3G and 4G small cell base station applications with 1 W RMS at the antenna. The module is 50 ohm input and output and requires minimal external components. The module is also compact and offers a much smaller footprint than traditional discrete component solutions.

The TGA2450-SM incorporates a Doherty final stage delivering high power added efficiency of 35 % for the entire module at 2.5 W average power. The TGA2450-SM supports multi-mode and multicarrier signals. The module includes InGaP/GaAs HBT device technology to provide a combination of high efficiency and DPD friendliness.

Part Number:
TGA2450-SM
Frequency Min:
2.11 GHz
Frequency Max:
2.17 GHz
P1dB:
34 dBm
Gain:
34.4 dB
Supply Voltage \ Vd Max:
18 V
Quiescent Current \ Id:
115 mA
No Content Available

Technical Inquiry Request for TGA2450-SM Amplifier

Fields marked with * are required.
Product Specifications For TGA2450-SM Amplifier
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices