|
Part Number:
TGA2307
|
|
Export Status:
|
|
Type:
RF Power Die
|
|
Frequency Min:
5 GHz
|
|
Frequency Max:
6 GHz
|
|
P1dB:
47 dBm
|
|
Gain:
26 dB
|
|
Quiescent Current \ Id:
1000 mA
|
|
Package:
DIE
|
|
Power Added Efficiency:
40 %
|
|
Process:
GaN
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |