Part number TGA2239 Product Type Amplifier from Manufacturer Qorvo

Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant

Qorvo's TGA2239 is a Ku-band, high power MMIC amplifier fabricated on TriQuint's production 0.15um GaN on SiC process. The TGA2239 operates from 13 - 15.5 GHz and provides a superior combination of power, gain and efficiency by achieving greater than 35 W of saturated output power with 24.5dB of large signal gain and greater than 32% power-added efficiency.

This superior performance provides system designers the flexibility to improve system performance while reducing size and cost.

The TGA2239 is fully matched to 50 ohms with integrated DC blocking capacitors on RF ports simplifying system integration. It is ideally suited for military and commercial Ku-band radar and satellite communication systems.

Lead-free and RoHS compliant.

Part Number:
TGA2239
Export Status:
Type:
RF Power Die
Frequency Min:
13 GHz
Frequency Max:
15.5 GHz
Psat:
45.5 dBm
Gain:
24.5 dB
Supply Voltage \ Vd Max:
22 V
Quiescent Current \ Id:
900 mA
Package:
DIE
Return Loss Input:
13 dB
Return Loss Output:
7.5 dB
Process:
GaN
No Content Available

Technical Inquiry Request for TGA2239 Amplifier

Fields marked with * are required.
Product Specifications For TGA2239 Amplifier
Design Information
Contact Information


Availability
In Stock
0
On Order
10
by 2/19/2026

Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$679.80
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices