Part number TGA2239-CP Product Type Amplifier from Manufacturer Qorvo

Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant

The Qorvo TGA2239-CP is a 3-stage, 50W power amplifier operating over the 13.4 to 15.5GHz band.  Fabricated on Qorvo's production 0.15um GaN on SiC technology, this high performance amplifier offers > 30dB small-signal gain with >31% PAE, allowing the system designer to achieve superior performance levels in a cost efficient manner.

The TGA2239-CP is offered in a 10-lead 15 x 15 mm bolt-down package. Assembled with a pure-copper base, coupled with its high efficiency, the TGA2239-CP  minimizes the strain on the system-level cooling requirements, further reducing system operating costs. Superior electrical performance and thermal management makes the TGA2239-CP ideal for supporting communications and radar applications in both commercial and military markets.

Both RF ports have integrated DC blocking capacitors and are fully matched to 50 ohms.

Lead free and RoHS compliant.

Part Number:
TGA2239-CP
Export Status:
Type:
RF Power Module / Pallet
Frequency Min:
13.4 GHz
Frequency Max:
15.5 GHz
Gain:
30 dB
Power Added Efficiency:
33.8 %
Process:
GaN
No Content Available

Technical Inquiry Request for TGA2239-CP Amplifier

Fields marked with * are required.
Product Specifications For TGA2239-CP Amplifier
Design Information
Contact Information


Availability
In Stock
533
On Order
90
by 1/30/2026

10
by 2/17/2026

Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$889.00
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices