Part number TGA2238 Product Type Amplifier from Manufacturer Qorvo

Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant

The TriQuint TGA2238 is a high power MMIC amplifier fabricated on TriQuint's production 0.25um GaN on SiC process.  The TGA2238 operates from 8 - 11 GHz and provides a superior combination of power, gain and efficiency by achieving more than 60W of saturated output power with 25dB of large signal gain and more than 42% power-added efficiency.

This superior performance provides system designers the flexibility to improve system performance while reducing size and cost.

The TGA2238 is matched to 50 ohm with integrated DC blocking capacitors on RF ports simplifying system integration. It is ideally suited for military and commercial x-band radar systems.

Lead-free and RoHS compliant.

Part Number:
TGA2238
Export Status:
Type:
RF Power Die
Frequency Min:
8 GHz
Frequency Max:
11 GHz
P1dB:
48 dBm
Gain:
31 dB
Supply Voltage \ Vd Max:
28 V
Quiescent Current \ Id:
650 mA
Package:
DIE
Power Added Efficiency:
42 %
No Content Available

Technical Inquiry Request for TGA2238 Amplifier

Fields marked with * are required.
Product Specifications For TGA2238 Amplifier
Design Information
Contact Information


Availability
In Stock
25
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$1036.85
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices