Part number TGA2237-SM Product Type Amplifier from Manufacturer Qorvo

Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant

TriQuint's TGA2237-SM is a wideband distributed amplifier fabricated on TriQuint's production 0.25um GaN on SiC process. The TGA2237-SM operates from 0.03 - 2.5GHz and provides greater than 10W of saturated output power with greater than 13dB of large signal gain and greater than 50% power-added efficiency.

The TGA2237-SM is available in a low-cost, surface mount 32 lead 5x5 AIN QFN. It is ideally suited to support both radar and communication applications across defense and commercial markets as well as electronic warfare. The TGA2237 is fully matched to 50 ohms at both RF ports allowing for simple system integration.  DC blocks are required on both RF ports and the drain voltage must be injected through an off chip bias-tee on the RF output port.

Lead-free and RoHS compliant.

Part Number:
TGA2237-SM
Type:
RF Power MMIC
Frequency Min:
0.03 GHz
Frequency Max:
2.5 GHz
P1dB:
33 dBm
Psat:
40 dBm
Gain:
19 dB
Supply Voltage \ Vd Max:
32 V
Quiescent Current \ Id:
360 mA
Power Added Efficiency:
50 %
Return Loss Input:
10 dB
Return Loss Output:
12 dB
No Content Available

Technical Inquiry Request for TGA2237-SM Amplifier

Fields marked with * are required.
Product Specifications For TGA2237-SM Amplifier
Design Information
Contact Information


Availability
In Stock
53
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$200.94
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices