TriQuint's TGA2237 is a wideband distributed amplifier fabricated on TriQuint's production 0.25um GaN on SiC process. The TGA2237 operates from 0.03 - 2.5GHz and provides 10W of saturated output power with 13dB of large signal gain and greater than 52% power-added efficiency.
The broadband performance supports both radar and communication applications across defense and commercial markets as well as electronic warfare. The TGA2237 is fully matched to 50 ohms at both RF ports allowing for simple system integration. DC blocks are required on both RF ports and the drain voltage must be injected through an off chip bias-tee on the RF output port.
Part Number:
TGA2237
|
Type:
RF Power Die
|
Frequency Min:
0.03 GHz
|
Frequency Max:
2.5 GHz
|
P1dB:
32 dBm
|
Psat:
40 dBm
|
Gain:
19 dB
|
Supply Voltage \ Vd Max:
30 V
|
Quiescent Current \ Id:
1350 mA
|
Package:
DIE
|
Power Added Efficiency:
52 %
|
Return Loss Input:
10 dB
|
Return Loss Output:
12 dB
|
Description | Units Per Format | Available |
Description | Units Per Format | Available |