Part number TGA2227-SM Product Type Amplifier from Manufacturer Qorvo

Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant

The Qorvo TGA2227–SM is a packaged, low noise amplifier offering high electrical performance, along with exceptional robustness to incident power. Fabricated on Qorvo's 0.15 um GaN on SiC production process (QGaN15), the TGA2227–SM operates over 2–22 GHz and delivers >15 dB small signal gain and >+22 dBm P1dB while supporting 2 dB mid-band Noise Figure.

Robustness to incident power levels of up to 10 Watts is an industry first for a low noise MMIC amplifier and cannot be achieved in competing technologies. This supports potential system cost savings and board area reduction by removal of receive protection circuitry. This would also improve system-level noise figure.

The TGA2227–SM is an ideal choice for radar and EW applications as well as high power communication systems and test and measurement across commercial and military markets.

Lead–Free and RoHS compliant.

Part Number:
TGA2227-SM
Frequency Min:
2 GHz
Frequency Max:
22 GHz
P1dB:
22 dBm
Gain:
15 dB
Noise Figure:
2.7 dB
Package:
SMT
Process:
GaN
No Content Available

Technical Inquiry Request for TGA2227-SM Amplifier

Fields marked with * are required.
Product Specifications For TGA2227-SM Amplifier
Design Information
Contact Information


Availability
In Stock
589
On Order
16
by 11/11/2026

Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$167.98
25 - 99
$113.91
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices