Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
TGA2224
Export Status:
Type:
RF Power Die
Frequency Min:
32 GHz
Frequency Max:
38 GHz
P1dB:
37 dBm
Gain:
16 dB
Supply Voltage \ Vd Min:
26 V
Quiescent Current \ Id:
320 mA
Power Added Efficiency:
20 %
Process:
GaN
No Content Available

Technical Inquiry Request for TGA2224 Amplifier

Fields marked with * are required.
Product Specifications For TGA2224 Amplifier
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$288.40
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices