Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
TGA2222
Export Status:
Type:
RF Power Die
Frequency Min:
32 GHz
Frequency Max:
38 GHz
Psat:
40 dBm
Gain:
16 dB
Package:
DIE
Process:
GaN
No Content Available

Technical Inquiry Request for TGA2222 Amplifier

Fields marked with * are required.
Product Specifications For TGA2222 Amplifier
Design Information
Contact Information


Availability
In Stock
40
On Order
20
by 4/27/2026

20
by 5/18/2026

Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$576.80
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices