Part number TGA2218-SM Product Type Amplifier from Manufacturer Qorvo

Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant

The Qorvo TGA2218–SM is a packaged Ku-band, high power MMIC amplifier fabricated on Qorvo's production 0.15um GaN on SiC process. The TGA2218–SM operates from 13.4 – 16.5 GHz and provides greater than 12 W of saturated output power with 23 dB of large signal gain and greater than 29% power–added efficiency.

This high performance combination provides system designers the flexibility to improve system performance while reducing size and cost.

The TGA2218–SM is fully matched to 50 Ohms with integrated DC blocking capacitors on the RF ports simplifying system integration. It is ideally suited for military and commercial Ku-band radar and satellite communication systems.

Lead-free and RoHS compliant.

Part Number:
TGA2218-SM
Export Status:
Type:
RF Power MMIC
Frequency Min:
13.4 GHz
Frequency Max:
16.5 GHz
Psat:
41 dBm
Gain:
28 dB
Supply Voltage \ Vd Min:
20 V
Supply Voltage \ Vd Max:
28 V
Process:
GaN
No Content Available

Technical Inquiry Request for TGA2218-SM Amplifier

Fields marked with * are required.
Product Specifications For TGA2218-SM Amplifier
Design Information
Contact Information


Availability
In Stock
21
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$276.40
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices