TriQuint's TGA2216-SM is a wideband cascode amplifier fabricated on TriQuint's production 0.25um GaN on SiC process. The cascode configuration offers exceptional wideband performance as well as supporting 40V operation. The TGA2216-SM operates from 0.1 - 3.0 GHz and provides 10W of saturated output power with greater than 13dB of large signal gain and greater than 40% power-added efficiency.
The TGA2216-SM is available in a low-cost, surface mount 32 lead 5x5 AIN QFN. It is ideally suited to support both radar and communication applications across defense and commercial markets as well as electronic warfare. The TGA2216-SM is fully matched to 50 ohms at both RF ports allowing for simple system integration. DC blocks are required on both RF ports and the drain voltage must be injected through an off chip bias-tee on the RF output port.
Lead-free and RoHS compliant.
|
Part Number:
TGA2216-SM
|
|
Type:
RF Power MMIC
|
|
Frequency Min:
0.1 GHz
|
|
Frequency Max:
3 GHz
|
|
P1dB:
35 dBm
|
|
Psat:
40 dBm
|
|
Gain:
21 dB
|
|
Supply Voltage \ Vd Max:
40 V
|
|
Quiescent Current \ Id:
360 mA
|
|
Package:
QFN 5x5mm
|
|
Power Added Efficiency:
50 %
|
|
Return Loss Input:
8 dB
|
|
Return Loss Output:
11 dB
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |