Part number TGA2214 Product Type Amplifier from Manufacturer Qorvo

Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant

Qorvo's TGA2214 is a wideband power amplifier fabricated on TriQuint's TQGaN15 GaN on SiC process. The TGA2214 operates from 2 – 18 GHz and achieves 5 W of saturated output power with 14 dB of large signal gain and greater than 20% power-added efficiency.

This combination of wideband power, gain and efficiency provides system designers the flexibility to improve system performance while reducing size and cost.

The TGA2214 is matched to 50 ohm with integrated DC blocking capacitors on both RF ports simplifying system integration; it is ideally suited for electronic warfare, test instrumentation and radar applications across both military and commercial markets.

Lead free and RoHS compliant.

Evaluation Boards are available upon request.

Part Number:
TGA2214
Export Status:
Type:
RF Power Die
Frequency Min:
2 GHz
Frequency Max:
18 GHz
Psat:
37 dBm
Gain:
22 dB
Supply Voltage \ Vd Max:
22 V
Quiescent Current \ Id:
450 mA
Package:
DIE
Power Added Efficiency:
20 %
No Content Available

Technical Inquiry Request for TGA2214 Amplifier

Fields marked with * are required.
Product Specifications For TGA2214 Amplifier
Design Information
Contact Information


Availability
In Stock
83
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$402.50
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices