Qorvo's TGA2214-CP is a packaged wideband power amplifier fabricated on their TQGaN15 0.15um GaN on SiC process. Operating from 2 to 18 GHz, the TGA2214-CP generates > 4 W saturated output power with a power-added efficiency of > 15 %, and > 14 dB large signal gain across the entire operational band.
The TGA2214-CP is offered in a 10-lead 15 x 15 mm bolt-down package. The package has a pure Cu base, offering superior thermal management. The TGA2214- CP is ideally suited to support, both in the commercial and the defense arenas, applications requiring either wideband or multi-band frequency performance.
Both RF ports have integrated DC blocking capacitors and are fully matched to 50 ohms.
Lead free and RoHS compliant.
|
Part Number:
TGA2214-CP
|
|
Export Status:
|
|
Type:
RF Power Module / Pallet
|
|
Frequency Min:
2 GHz
|
|
Frequency Max:
18 GHz
|
|
Psat:
36 dBm
|
|
Gain:
22 dB
|
|
Supply Voltage \ Vd Max:
22 V
|
|
Quiescent Current \ Id:
600 mA
|
|
Power Added Efficiency:
15 %
|
|
Return Loss Input:
8 dB
|
|
Return Loss Output:
11 dB
|
|
Process:
GaN
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |