|
Part Number:
TGA1342-SCC
|
|
Frequency Min:
2 GHz
|
|
Frequency Max:
20 GHz
|
|
P1dB:
17.5 dBm
|
|
Gain:
9 dB
|
|
Supply Voltage \ Vd Max:
6 V
|
|
Quiescent Current \ Id:
60 mA
|
|
Noise Figure:
4 dB
|
|
Package:
DIE
|
|
Gain Flatness:
9 ±dB
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |