Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
TGA1172-SCC
Export Status:
Frequency Min:
27 GHz
Frequency Max:
32 GHz
P1dB:
29 dBm
Gain:
16 dB
IP3:
36 dBm
Supply Voltage \ Vd Max:
6 V
Quiescent Current \ Id:
630 mA
Package:
DIE
No Content Available

Technical Inquiry Request for TGA1172-SCC Amplifier

Fields marked with * are required.
Product Specifications For TGA1172-SCC Amplifier
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices