Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
The TriQuint TGA1171-SCC is a two-stage PA MMIC design using TriQuint's proven 0.25 mm power pHEMT process to support a variety of millimeter wave applications including point-to-point digital radio and point-to-multipoint systems. The balanced design consists of four 400 um input devices driving eight 400 um output devices. The TGA1171-SCC provides 29 dBm of output power at 1 dB gain compression and greater than 30 dBm saturated output power across 36 - 40 GHz with a typical small signal gain of 14 dB. Typical input / output return loss is typically greater than 12-15 dB across the band. The TGA1171-SCC requires minimal off-chip components. Each device is 100% DC and RF tested on-wafer to ensure performance compliance. The device is available in chip form.

Features:
  • 0.25 um pHEMT technology
  • 36 to 40 GHz frequency range
  • 29 dBm nominal Pout @ P1dB, 38 GHz
  • 14 dB nominal gain
  • OTOI 36 dBm at 40 GHz typical
  • Bias 6 to 7 V @ 500 mA
  • Chip dimensions: 2.863 x 2.740 x 0.1016 mm
  • Part Number:
    TGA1171-SCC
    Export Status:
    Min Frequency:
    36 GHz
    Max Frequency:
    40 GHz
    P1dB Typ:
    29 dBm
    Psat Typ:
    30 dBm
    Gain Typ:
    14 dB
    Supply Voltage Nominal:
    7 V
    Package:
    DIE
    Package Style:
    DIE
    No Content Available

    Technical Inquiry Request for TGA1171-SCC Amplifier

    Fields marked with * are required.
    Product Specifications For TGA1171-SCC Amplifier
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices