Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant


Features:
  • 0.25 um pHEMT technology
  • 17 dB nominal gain
  • 31 dBm Pout @ P1dB
  • Psat 33dBm @ 6V , 34dBm @7V
  • Bias 6 to 7 V @ Iq = 880 mA, Id = 1.3 A at Psat
  • Chip dimensions: 4.13 x 3.30 x 0.1 mm
  • Part Number:
    TGA1141
    Export Status:
    Frequency Min:
    33 GHz
    Frequency Max:
    36 GHz
    P1dB:
    31 dBm
    Psat:
    33 dBm
    Gain:
    17 dB
    Supply Voltage \ Vd Max:
    6 V
    Quiescent Current \ Id:
    880 mA
    Package:
    DIE
    No Content Available

    Technical Inquiry Request for TGA1141 Amplifier

    Fields marked with * are required.
    Product Specifications For TGA1141 Amplifier
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices