Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
The TriQuint TGA1135B-SCC is a balanced two stage HPA MMIC design using TriQuint's proven 0.25 um Power pHEMT process. The TGA1135B-SCC is designed to support a variety of millimeter wave applications including point-to-point digital radio and LMDS / LMCS. The balanced configuration two stage design consists of a pair of 600 um input devices driving a 4 x 600 um output stage. Power combining is achieved with on-chip Lange couplers. The TGA1135B-SCC provides 29 dBm nominal output power at 1dB compression across 18 - 27GHz. Typical small signal gain is 14 dB across the band. Input and output return loss is typically -15dB. An on-chip power detector and reference diode may be used for power monitoring / control and bias control loops. The TGA1135B-SCC requires minimum off-chip components. Each device is 100% DC and RF tested on-wafer to ensure performance compliance. The device is lead-free and ROHS compliant and available in chip form.

Features:
  • 0.25 um pHEMT technology
  • 14 dB nominal gain at 23 GHz
  • 29 dBm Nominal P1dB
  • 37 dBm OTOI typical
  • Typical 15 dB input/output return loss
  • Bias 6 to 7 V @ 540 mA
  • On-chip power detector diode
  • Part Number:
    TGA1135B-SCC
    Frequency Min:
    18 GHz
    Frequency Max:
    27 GHz
    P1dB:
    29 dBm
    Gain:
    14 dB
    IP3:
    37 dBm
    Supply Voltage \ Vd Max:
    6 V
    Quiescent Current \ Id:
    540 mA
    Package:
    DIE
    No Content Available

    Technical Inquiry Request for TGA1135B-SCC Amplifier

    Fields marked with * are required.
    Product Specifications For TGA1135B-SCC Amplifier
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices