|
Part Number:
TGA1073G-SCC
|
|
Frequency Min:
19 GHz
|
|
Frequency Max:
27 GHz
|
|
P1dB:
25 dBm
|
|
Gain:
22 dB
|
|
IP3:
32 dBm
|
|
Supply Voltage \ Vd Max:
6 V
|
|
Quiescent Current \ Id:
220 mA
|
|
Package:
DIE
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |