|
Part Number:
TGA1073C-SCC
|
|
Export Status:
|
|
Frequency Min:
36 GHz
|
|
Frequency Max:
40 GHz
|
|
P1dB:
26 dBm
|
|
Psat:
27 dBm
|
|
Gain:
15 dB
|
|
IP3:
33 dBm
|
|
Supply Voltage \ Vd Max:
6 V
|
|
Quiescent Current \ Id:
240 mA
|
|
Package:
DIE
|
|
Power Added Efficiency:
22 %
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |