|
Part Number:
TGA1073B-SCC
|
|
Export Status:
|
|
Frequency Min:
27 GHz
|
|
Frequency Max:
32 GHz
|
|
P1dB:
28.5 dBm
|
|
Gain:
25 dB
|
|
IP3:
37 dBm
|
|
Supply Voltage \ Vd Max:
6 V
|
|
Quiescent Current \ Id:
420 mA
|
|
Package:
DIE
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |