Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
The TriQuint TGA1073A-SCC is a three stage MPA MMIC design using TriQuint's proven 0.25 micrometer mmW pHEMT 2MI process. The TGA1073A-SCC is designed to support a variety of millimeter wave applications including point-to-point digital radio and LMDS / LMCS. The three stage design consists of a 200 um input device driving a 480 um interstage device followed by an 800 um output device. The TGA1073A-SCC provides 25 dBm nominal output power at 1dB compression across 26 - 35 GHz. Typical small signal gain is 19 dB. The TGA1073A-SCC requires minimum off-chip components. Each device is 100% DC and RF tested on-wafer to ensure performance compliance. The device is available in chip form.

Features:
  • 19 dB nominal gain
  • 25 dBm nominal Pout @ P1dB
  • -34.5 dBc IMR3 @ 15.5 dBm SCL
  • Bias 5 to 7 V @ 220 mA
  • 0.25 um mmW pHEMT 2MI Technology
  • Chip dimensions: 1.9 mm x 1.1 mm x 0.1 mm
  • Part Number:
    TGA1073A-SCC
    Export Status:
    Min Frequency:
    26 GHz
    Max Frequency:
    35 GHz
    P1dB Typ:
    25 dBm
    Psat Typ:
    32 dBm
    Gain Typ:
    19 dB
    Supply Voltage Nominal:
    6 V
    Package:
    DIE
    Package Style:
    DIE
    No Content Available

    Technical Inquiry Request for TGA1073A-SCC Amplifier

    Fields marked with * are required.
    Product Specifications For TGA1073A-SCC Amplifier
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices