Part Number:
TAT8858A1H
|
Frequency Min:
50 MHz
|
Frequency Max:
1000 MHz
|
Gain:
34 dB
|
Supply Voltage\Vd:
24 V
|
Id:
350 mA
|
Noise Figure:
4 dB
|
CTB:
-65 dB
|
CSO:
-65 dB
|
P1dB:
29 dBm
|
IP3:
53 dBm
|
Description | Units Per Format | Available |
Description | Units Per Format | Available |